text.skipToContent text.skipToNavigation

Discontinued - 500W 120V Incandescent Single Pole Vacancy Sensor, Manual Operation, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RRW600VTC

Designed to replace a standard light or fan single pole switch, this vacancy sensor controls most types of lighting and is Ideal for bedrooms and baths.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • California Title 24 compliant. .
  • Lighted switch for visibility in darkened rooms.
  • Manual-ON operation.
  • Fixed 30-minute time delay, no adjustment necessary.
  • Low-profile styling with uniform color-matched lens and device.
  • Coverage: 180 degrees, max. 600 ft.2 (56m2).
  • Load: Incandescent.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Type Dimmer
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  RRW600VTC
Standard UL Listed
UPC Number 785007705034
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Operating Cycles 100000
Sensor Type Vacancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;